MITSUBISHI ELECTRIC Changes for the Better

LS-EBG – Modern low-voltage switchgear

Reliable power distribution for industrial applications

LS-EBG low-voltage switchgear combines modular design with high manufacturing precision, providing a flexible solution that can be tailored to the requirements of different installations. With a rated current of up to 6,800 A and IP55 protection, LS-EBG is designed for reliable power distribution even in demanding industrial environments. Its modular construction enables easy system expansion and adaptation to specific application requirements.

High durability and reliability are supported by proven Mitsubishi Electric technology, designed for use across a wide range of system configurations.

A reliable solution for demanding applications, including:

  • Food and petrochemical industries
  • Road and tunnel infrastructure
  • Power generation
  • Mining and other industrial applications

Flexible design for a wide range of projects

ACB, MCCB, main busbar connection modules and distribution busbar modules have been tested in various connection configurations, supported by a modular design that enables flexible adaptation to different project requirements.

  • Internal separation up to Form 4b, Type 7
  • IP55 protection with the minimum required airflow
  • Equipment tested at ambient temperatures up to +40°C
  • Rated current (In) up to 6,800 A and rated short-time withstand current (Icw) up to 120 kA
  • Operating voltage up to 690 V AC
  • Withdrawable solutions with rated current up to 400 A

Combine two configurations in a single switchboard for maximum flexibility

Any questions? Contact our expert!

If you have any questions about LS-EBG low-voltage switchgear or would like to learn more about its applications in industrial power distribution, contact our expert:


Rafał Gaczoł

Senior Business Development Manager - Strategic Industries
📧 Rafal.Gaczol@mpl.mee.com