MITSUBISHI ELECTRIC Changes for the Better

In this case study...

  • Lower energy consumption without compromising throughput 
  • Intelligent load management reduces peak power demand 
  • Precise motor control maximizes equipment efficiency 
  • Predictive maintenance increases plant availability 
  • Drive technology supports sustainability and profitability goals

The S. Norton Group has commissioned a brand new, state-of-the-art metal shredding plant in Manchester, UK, with an investment of 20 million pounds. The group collects, processes, and exports 1.5 million tons of recycled metals annually. For Manchester, the ZZ Power Zerdirator shredder was designed to achieve an annual output of 130 tons per hour, thanks to the latest drive solutions from Mitsubishi Electric.

The Challenge: overcoming high energy costs and load peaks

Metal recycling is highly energy-intensive, with shredders and supporting systems consuming significant amounts of electricity. Fluctuating material composition creates constantly changing power demands, while heavy shredder loads can lead to power peaks, grid imbalances, and rising operating costs. These challenges highlight the need for more efficient and stable energy management across the recycling process.

The solution: precise control of the shredder motor with energy-efficient frequency inverters

To improve the efficiency of metal shredding operations, Mitsubishi Electric implemented advanced drive technologies, including the TMdrive and FR‑A800/FR‑F800 series. These solutions provide precise control of the shredder motor, enabling it to respond effectively to changing process conditions while maintaining stable operation.

The technology was deployed in a metal recycling plant operated by S. Norton Group in Manchester, where a Lindemann ZZ Power Zerdirator shredder was equipped with energy-efficient frequency converters. As a result, the plant can optimize motor utilization, improve material throughput, and operate more efficiently across varying load conditions. 

The result: maximizing efficiency and sustainability of the recycling plant

The implementation of Mitsubishi Electric's energy-efficient drive solutions enabled S. Norton Group to achieve measurable operational improvements:

  • reduced overall energy consumption across the shredding process,
  • lower load peaks and improved grid stability,
  • more efficient utilization of the shredder motor without overload,
  • optimized material throughput and plant performance,
  • reduced operating costs while supporting sustainability objectives.

Together, these improvements helped increase the efficiency and reliability of the recycling plant while maintaining consistent processing performance.

Why it matters?

Implemented technologies reduces electricity costs, improves motor utilization without overloading equipment, and extends the lifetime of critical plant components, lowering maintenance and replacement expenses. In addition, real-time monitoring and predictive maintenance capabilities increase plant availability and reduce unplanned downtime, helping maximize productivity while supporting long-term sustainability goals.

Discover the solutions behind this case study

Have we sparked your interest? Contact us

0/255
Pola oznaczone * są obowiązkowe.